AQUABOOST MAB SP2V-3HM

AQUABOOST MAB SP2V-3HM

Aquaboost MAB offers a comprehensive range of standard single, twin and triple pump water boosting solutions for larger domestic, commercial and industrial applications. 

Specifikation
  • AQUABOOST MAB multiple pump sets are arranged for operation as duty pump, with assist/standby pump or pumps (up to three). 

    All are programmed to run in staged cascade operation as the flow demand increases or decreases, AQUABOOST MAB Booster Sets feature system pressure and multi function key display, are WRAS Approved, supplied with advanced pump controls and assembled on a powder coated base frame with all the necessary valves and fittings to ensure ease of installation, efficient and reliable operation.

    Utilising variable speed MAB controls, which continually vary the motor speed to match the changing flow demand pattern, whilst maintaining a constant minimum required system pressure. 

    This mode of operation, adjusts the pump's motor speed to match the building's flow requirements and reduces the power consumption.

Teknisk specifikation
  • Unik ref.AQUABOOST-MAB-SP2V-3HM
  • ProduktfamilieAQUABOOST BOOSTER SETS
  • ProduktgruppeHorizontal Booster Sets
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-09-04
  • Udgavenummer1
  • Højde (mm)1200
  • Bredde (mm)650
Relateret
  • Materiale primærtRustfrit stål
  • Designet iStorbritannien
  • Fremstillet iStorbritannien
Klassifikation
  • BIMobject-kategoriVVS - Pumper
  • IFC-klassifikationObjekt
  • Uniclass 2015-kodePr_65_53_86_66
  • Uniclass 2015-beskrivelsePressure booster pumps
BIMobject-produktbibliotek

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit