STRUGAL S30 VERTICAL GLASS (Sliding Glass Closure)
STRUGAL S30 VERTICAL GLASS (Sliding Glass Closure)
STRUGAL S30 VERTICAL GLASS (Sliding Glass Closure)
STRUGAL S30 VERTICAL GLASS (Sliding Glass Closure)
STRUGAL S30 VERTICAL GLASS (Sliding Glass Closure)
    Strugal

    STRUGAL S30 VERTICAL GLASS (Sliding Glass Closure)

    3.6 ud af 5 stjerner3.6(8 anmeldelser)
    The secret of absolute transparency. Fully glazed closure without vertical profiles that gives absolute transparency without producing any aesthetic impact on the façade. It improves interior energy and acoustic efficiency. Installation does not require masonry work.
    Specifikation
    • • Fully glazed closure without vertical profiles that gives absolute transparency without producing any aesthetic impact on the façade. • A product that adapts to any need, fully tailor-made that does not require any masonry work during installation. • Up to 22 dB acoustic reduction. • It improves energy efficiency because of the chamber produced between the sliding glass closure and the dwelling windows. • Tempered security glass. * Closure options, sliding outwards, inwards, to left and/or right.
    Teknisk specifikation
    • Unik ref.strugal_s30
    • ProduktfamilieCerramientos Deslizantes de Vidrio
    • ProduktgruppeS30 VERTICAL GLASS
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-11-09
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriVægge - Internal Walls

    Tilgængelighed i region

    Europa Afrika
    Portugal
    Marokko
    Spanien