STRUGAL FIXED LATTICEWORK
STRUGAL FIXED LATTICEWORK
    Strugal

    STRUGAL FIXED LATTICEWORK

    4.4 ud af 5 stjerner4.4(12 anmeldelser)
    The system that reinforces the acoustic and solar insulation also allows closure ventilation. Installing the STRUGAL Fixed Latticework is simple and easy because it fully integrates into the structure. Its extruded aluminium slats produce improved solar and acoustic insulation.
    Teknisk specifikation
    • Unik ref.strugal_solar_fija
    • ProduktfamilieSistemas de Protección Solar
    • ProduktgruppeSTRUGAL CELOSÍA
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-09-29
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriVinduer - Persienner
    • IFC-klassifikationVindue
    • UNSPSC-navnShutters
    • UNSPSC-kode30151801
    • Uniclass 2015-kodeSs_25_50_80
    • Uniclass 2015-beskrivelseShutter systems
    • CSI MasterFormat 2014-kode10 71 13.13
    • CSI MasterFormat 2014-titelExterior Shutters
    • OmniClass-nummer23-17 21 11 13
    • OmniClass-betegnelseExterior Shutters
    • CSI UniFormat II-kodeB2020
    • CSI UniFormat II-titelExterior Windows

    Tilgængelighed i region

    Europa Afrika
    Portugal
    Marokko
    Spanien