HES3D-E160 3-WAY ADJUSTABLE CONCEALED HINGE

HES3D-E160 3-WAY ADJUSTABLE CONCEALED HINGE

Shallow drilling depth enables easy drilling of the door and frame.
Three-way adjustment feature enables fine adjustment up, down, left, right, forward and back.
The hinge can be divided between the door and frame and the door can be temporarily fastened to the frame, making it easy to hang the door.
The structure is designed to prevent the door from sagging.
Screw covers can be purchased separately in the event that the original covers are broken or lost. Contact us for details.

Teknisk specifikation
  • Unik ref.HES3D-E160
  • ProduktfamilieThree-dimensional adjustable hinge
  • ProduktgruppeHES series
  • TypeUnderkomponent
  • Udgivelsesdato2020-06-08
  • Udgavenummer1
  • Højde (mm)160
  • Bredde (mm)74
  • Dybde (mm)25
Relateret
  • Materiale primærtZink
  • Materiale sekundærtAluminium
  • Designet iJapan
Klassifikation
  • BIMobject-kategoriDøre - Hardware