Skoga Folding 77
Svedbergs

Skoga Folding 77

New Skoga is easier to carry, install, adjust to the conditions of your bathroom. Reversible doors simplify and make handling easier. There are many models to choose from for, for example, bathtub, corner and wall. The series makes the most of both the small and large bathrooms with their different widths and heights. In addition to smart models, there are many different glasses and handles to choose from in the same color and design as other details to create a whole in the bathroom. Forest with folding screen wall, depth 70-100 cm. Height 198 cm. Tempered safety glass 6 mm. Wall profiles allow piping 30 mm from the wall. The showers can be supplemented with building profiles 30 or 50 mm.

Teknisk specifikation
  • Unik ref.Skoga_F_77
  • ProduktfamilieSkoga
  • ProduktgruppeShower Screen
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-10-09
  • Udgavenummer1
  • Højde (mm)1980
  • Bredde (mm)770
Relateret
  • Materiale primærtGlas
  • Materiale sekundærtAluminium
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriSanitet - Byger
  • IFC-klassifikationMøbelelement
  • Uniclass 2015-kodePr_40_20_06_79
  • Uniclass 2015-beskrivelseShower enclosures