Inward opening window 2+1 glass 2-light with mullion Sidehung or Kippdreh with fixed leaf

Inward opening window 2+1 glass 2-light with mullion Sidehung or Kippdreh with fixed leaf

Inward 2+1 glass window is a modern window with aluminum-clad exterior. The window is side-hung and opened inwards. In that way it is suitable in urban and higher-house, where the requirements for sound insulation are high. The safety and durability is documented. There are many possibilities to customize and complement the window for the environment.

Teknisk specifikation
  • Unik ref.inward_w_2_m_1
  • ProduktfamilieInward opening window
  • ProduktgruppeSidehung windows
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-04-28
  • Udgavenummer1
Relateret
  • Materiale primærtTræ
  • Materiale sekundærtAluminium
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriVinduer - Single Hung Windows
  • IFC-klassifikationVindue
  • UNSPSC-navnWindows
  • UNSPSC-kode301716
  • CSI MasterFormat 2014-kode08 50 00
  • CSI MasterFormat 2014-titelWindows
  • OmniClass-nummer23-17 13 00
  • OmniClass-betegnelseWindows
  • CSI UniFormat II-kodeB2020
  • CSI UniFormat II-titelExterior Windows