Steel edge to edge partition wall
Steel edge to edge partition wall
Steel edge to edge partition wall
Steel edge to edge partition wall
Steel edge to edge partition wall
    SVF

    Steel edge to edge partition wall

    For a refurbishment or a new build, the Acierflam glazed edge to edge partition wall stands out by its total absence of structure between glazing. It offers a remarkable design that can be used to create light and airy spaces, while protecting from fire. Profile specially developed for full embedding into the environment with the possibility of creating corners without uprights.
    Specifikation
      • Thermally insulated steel tube
      • Weld and grind assembly
      • The glazing is held in place by clamping between the insulating plates (no beading)
      • Finish casing in aluminium or stainless steel plate, 15/10 thick
    Teknisk specifikation
    • Unik ref.acierflam-cloison-bab
    • ProduktfamilieCloisons coupe-feu vitrées
    • ProduktgruppeCloison Bord à Bord
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-08-30
    • Udgavenummer1
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtGlas
    • Designet iFrankrig
    • Fremstillet iFrankrig
    Klassifikation
    • BIMobject-kategoriVægge - Internal Walls
    • IFC-klassifikationGardinvæg
    • Uniclass 2015-kodeSs_25_10_30
    • Uniclass 2015-beskrivelseFramed partition systems
    • CSI MasterFormat 2014-kode10 22 00
    • CSI MasterFormat 2014-titelPartitions
    • OmniClass-nummer23-15 11 11
    • OmniClass-betegnelseFixed Partitions
    • CSI UniFormat II-kodeC1010
    • CSI UniFormat II-titelPartitions

    Tilgængelighed i region

    Europa Sydamerika Nordamerika Oceanien Afrika