Steel Door 4210 Interior- Single
Steel Door 4210 Interior- Single
    SWEDOOR

    Steel Door 4210 Interior- Single

    4.8 ud af 5 stjerner4.8(9 anmeldelser)
    The 4210 Interior steel door is a solid door without glass openings. The single leaf version can be combined with classifications according to sound,fire and smoke. The door is applicable for indoor commercial and public environments where a high quality product is demanded ; eg hospitals, hotels, restaurants as well as parking lots, basements, technical rooms and staircases. Fire classificatons available as unclassified, EI2 30, EI2 60, EI2 90 & EI2 120.
    Specifikation
    • Fire classification: From EI(2) 30-120min Sound classification: From Rw33-Rw40dB Corrosion: C2 (Interior doors)
    Teknisk specifikation
    • Unik ref.int_door_SD4210_single
    • ProduktfamilieInterior doors
    • ProduktgruppeHP SD4210
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2016-09-30
    • Udgavenummer4
    Relateret
    • Materiale primærtStål
    • Designet iDanmark
    • Fremstillet iEstland
    Klassifikation
    • BIMobject-kategoriDøre - Indvendige døre
    • IFC-klassifikationDør
    • Uniclass 2015-kodeAc_15_50_25
    • Uniclass 2015-beskrivelseDoors, windows and glazing surveying
    • CSI MasterFormat 2014-kode08 13 19
    • CSI MasterFormat 2014-titelStainless-Steel Doors
    • OmniClass-nummer23-17 11 13 15
    • OmniClass-betegnelseSteel Doors
    • CSI UniFormat II-kodeC1020
    • CSI UniFormat II-titelInterior Doors