Vertical T-Mold Trim Profile for Cladding Transitions - TM
Tamlyn

Vertical T-Mold Trim Profile for Cladding Transitions - TM

XtremeTrim® Vertical Panelseam® T-Mold serves as a minimal expansion joint between panels. Works with all 5/16″ panel profiles/ finishes. Not recommended for use with thicker panels.

MATERIALS: 6063-T5 .040″ ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

NOTE: Use of the XtremeTrim® Panelseam® Do not install XtremeTrim® Vertical T Mold on horizontal applications where the exterior flange can catch/hold water.

Specifikation
  • ITEM ID

    TM158

    • A: 5/16”
    • B: 8'

    TM1510

    • A: 5/16”
    • B: 10'

    All parts are 10’ Length unless otherwise indicated

Teknisk specifikation
  • Unik ref.tamlyn-009
  • ProduktfamilieExterior Cladding Trim Profiles
  • ProduktgruppeT‑Mold, Vertical
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2016-03-29
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVægge - Curtain Walls
  • Uniclass 2015-kodePr_35_90_28_52
  • Uniclass 2015-beskrivelseMetal finishing trims
  • OmniClass-nummer23-15 15 31
  • OmniClass-betegnelseWall Specialties and Trim

Tilgængelighed i region

Nordamerika
Canada
USA