Batten Outside Corner Trim Profile for Cladding System - XOCBN
Tamlyn

Batten Outside Corner Trim Profile for Cladding System - XOCBN

Unique design duplicates the look of a wood batten without the maintenance headaches while serving as a rustproof flashing between vertical siding. Batten Corner offers a bold, unique corner for vertical siding panels.

MATERIALS: 6063-T5 .050″ ± .005, extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

NOTE: Do not install XtremeTrim® Batten Panel Outside Corner on horizontal applications where exterior flange can catch/hold water.

Specifikation
  • XOCBN516:

    • A: 1” 
    • B: 3/8” 
    • C:1/2”

    All parts are 10’ Length unless otherwise indicated

Teknisk specifikation
  • Unik ref.tamlyn-023
  • ProduktfamilieExterior Cladding Trim Profiles
  • ProduktgruppeOutside Corner, Batten
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2016-03-29
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVægge - Curtain Walls
  • Uniclass 2015-kodePr_35_90_28_52
  • Uniclass 2015-beskrivelseMetal finishing trims
  • OmniClass-nummer23-15 15 31
  • OmniClass-betegnelseWall Specialties and Trim

Tilgængelighed i region

Nordamerika
Canada
USA