Pallet System Montblanc 50 Tarimatec
Pallet System Montblanc 50 Tarimatec
Pallet System Montblanc 50 Tarimatec
Pallet System Montblanc 50 Tarimatec
    TARIMATEC

    Pallet System Montblanc 50 Tarimatec

    Annapurna 50 is the ideal profile for covering any surface, including walls, ceilings or even floors, with a deliberate, continuous pattern. The visible side of the profile has a Nature finish to create a unique feel. There are also additional accessories for this profile, such as the Annapurna 50 End Cap.

    Specifikation
      • IMPACT RESISTANCE AND ABRASION
      • HIGH FIRE RESISTANCE
      • WILL NOT CRACK, SPLINTER OR FRAYS
      • DOES NOT REQUIRE ADDITIONAL TREATMENTS
      • UNALTERABLE AGAINST INSECTS AND BACTERIUM
      • 100% RECYCLABLE / ECO-SUSTAINABLE
      • HIGH DURABILITY
      • ANTISLIP SURFACE
      • LOW MAINTENANCE

      Made with Eco-fiber Composite, a WPC composed mainly of polyvinyl chloride, 50% rice husk and 40% limestone.

      It contains 33% recycled material such as WPC recovered from scraps and waste chips obtained in the manufacturing process, in which 60% renewable energy is used.

    Teknisk specifikation
    • Unik ref.annapurna-50-tarimatec
    • ProduktfamiliePallet System
    • ProduktgruppeAnnapurna
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-10-16
    • Udgavenummer1
    • Højde (mm)30
    • Bredde (mm)50
    • Dybde (mm)3000
    Relateret
    • Materiale primærtPVC
    • Materiale sekundærtLimestone
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriVægge - Finishes
    • IFC-klassifikationVæg
    • ETIM-kodeEG020350
    • ETIM-navnBuilding - Facade cladding