Metallic Shades
Metallic Shades
Metallic Shades
Metallic Shades
Metallic Shades
Metallic Shades
Metallic Shades
Metallic Shades
Metallic Shades
Metallic Shades
    Tarkett

    Metallic Shades

    DESSO Metallic Shades Play with metallic lustre and matte effect carpet tiles.
    Designed to inspire designers and architects to experiment with metallic and matte effects, the DESSO Metallic Shades range can create a subtle, yet lustrous one-colour finish or be combined for added depth and contrast.
    Each colour is available in two different tiles, which offer a differing intensity of metallic yarn. This gives designers the option to use the tiles as a single colour on a big surface, or combine them to create zoning between spaces.
    All carpet tiles in the DESSO® ‘Make It Your Own’ collection are designed to allow architects and designers to play with textures, colours and material effects to tell their own story. The products in the collection can be arranged and combined to create separate zones and defined spaces that can contribute to improving people’s wellbeing in the workplace.

    Specifikation
      • Available in 10 colours, in two different tiles
      • Suitable to create zoning between spaces
      • Standard with 100% recyclable DESSO EcoBase backing
      • Cradle to Cradle® Silver level certified
    Teknisk specifikation
    • Unik ref.desso-metallic-shades
    • ProduktfamilieDESSO
    • ProduktgruppeCarpet
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-12-18
    • Udgavenummer1
    • Højde (mm)7
    • Bredde (mm)500
    • Dybde (mm)500
    Relateret
    • Materiale primærtPolyester
    • Designet iHolland
    Klassifikation
    • BIMobject-kategoriGulvbelægning - Tæpper
    • IFC-klassifikationTildækning
    • UNSPSC-navnCarpeting
    • UNSPSC-kode30161701
    • Uniclass 2015-kodePr_35_57_11
    • Uniclass 2015-beskrivelseCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014-kode09 68 13
    • CSI MasterFormat 2014-titelTile Carpeting
    • OmniClass-nummer23-15 17 17 13
    • OmniClass-betegnelseCarpet Tiles
    • CSI UniFormat II-kodeC3020
    • CSI UniFormat II-titelFloor Finishes

    Tilgængelighed i region

    Asien Europa Afrika