Pilkington Profilit™-K25-4.0625 Dual Glazed Thermally Broken
Arkiveret

Pilkington Profilit™-K25-4.0625 Dual Glazed Thermally Broken

Translucent Linear Channel Glass System

The Pilkington Profilit™ translucent linear channel glass system consists of unique, self-supporting cast glass channels and an extruded metal perimeter frame. The end result is a wall that obscures vision but allows light to pass through. Pilkington Profilit can be used in interior or exterior applications. The "U-shaped" channels can be installed either vertically or horizontally.

The glass is available in a variety of colors and textures with varying translucency, allowing for the passage of natural light without the loss of privacy. Pilkington Profilit is energy efficient, provides excellent sound reduction, and it's one of the most cost-efficient glass wall systems available. It can be single glazed for interior use or dual glazed for exterior applications.  Technical Glass Products is the exclusive supplier of Lumira™ aerogel insulation panels, which can be provided for greater energy efficiency.

  • Colors: Standard (patterned surface with slight green hue); Amethyst (standard cast with a blue coating); Clear (no pattern or hue)
  • Optional coatings: Low E (Plus 1.7), Sun protection (Antisol®)
  • Available in long channel lengths -- up to 23 ft (7 m)
  • Allows natural light through while maintaining privacy
  • Energy efficient
  • Excellent light transmission
  • Can be filled with Lumira aerogel insulation (optional)
  • Sound insulation (up to 42 dB uninsulated, 44 dB with Lumira aerogel insulation)
  • Can be utilized in curved walls
  • Installs vertically or horizontally
  • Aluminum perimeter frame provides additional structural strength
  • Minimal maintenance
  • Proven performance -- used in Europe for more than 30 years
  • May be tempered or filmed to meet impact safety requirements
  • Most channels available with pinstripe wires
  • Teknisk specifikation
    • Unik ref.14487
    • ProduktfamilieChannel Glass
    • ProduktgruppePilkington Profilit
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2013-05-20
    • Udgavenummer1
    Relateret
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriVægge - Curtain Walls