SteelBuilt Curtainwall Infinity™ System-45 mm RP 0.8125 in
Arkiveret

SteelBuilt Curtainwall Infinity™ System-45 mm RP 0.8125 in

SteelBuilt Curtainwall Infinity™ System

The SteelBuilt Curtainwall Infinity™ System can use as a back mullion almost any type of structural member, allowing architects and designers to use larger areas of glass, smaller frame profiles and greater free spans than are possible with traditional aluminum curtain wall. This flexibility in design and material allows curtain walls to be incorporated into a nearly limitless range of building types, designs, and performance requirements. SteelBuilt Curtainwall Infinity System helps inspire a whole new world of creativity.

  • Almost any type of structural member can be used for a back mullion-such as stainless steel, box, I-beams and T-shapes
  • Offers all the advantage of steel: larger free spans, narrower sight lines and improved thermal performance
  • Narrow sight line of 1-3/4” (45 mm) or 2-3/8” (60 mm)
  • Variety of system depths
  • Infill options up to 2”
  • Stainless steel or anodized cover caps available
  • Painted finishes in standard and custom choices
  • Concealed fastener joinery creates smooth, monolithic appearance
  • Shear block fabrication method
  • Compatible with SteelBuilt Window & Door® Systems
  • Silicone compatible glazing materials for long-lasting seals

    Optional Features

  • Stainless steel cover caps
  • Custom aluminum cover caps available
  • Teknisk specifikation
    • Unik ref.14506
    • ProduktfamilieSteel Curtain Walls
    • ProduktgruppeSteelBuilt Curtainwall Infinity System
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2013-05-31
    • Udgavenummer1
    Relateret
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriVægge - Curtain Walls
    • CSI MasterFormat 2014-kode08 44 23
    • CSI MasterFormat 2014-titelStructural Sealant Glazed Curtain Walls