F8300B Series is a commercial Grade 1 rim exit device. The panic has an aluminum finish and will work on wood or metal doors between 28" to 36" in width. This panic is surface mounted and will work on doors 1-3/4" to 2" thick. This fire rated panic is listed for up to 3 hours.
As Featured On Amazon.com
#push bar #pushbar
Tilgængelighed i region
| Nordamerika |
|---|
USA |