THTC Carpet Tile Water
THTC Carpet Tile Water
THTC Carpet Tile Water
THTC Carpet Tile Water
THTC Carpet Tile Water
THTC Carpet Tile Water
THTC Carpet Tile Water

    THTC Carpet Tile Water

    Carpet tiles (Carpet Tiles) designed to suit all areas of use. sheet Good protection against dirt Protects against scratches and mold Easy to install and maintain, has a soft touch surface. Unlike the hard surface of tile floors or cement floors, carpet tiles have a backing that is designed to cushion and absorb force well, so it is suitable for offices, etc. Users can design carpet laying patterns as needed. Or you can place the carpet according to the indicated arrows as well. Use carpet fibers made from polypropylene synthetic fibers. (Polypropylene or PP) and the bottom sheet structure from PVC.
    Specifikation
    • Construction :Multi-Level Loop Texture Tile Size : 50 x 50 cm

    Teknisk specifikation
    • Unik ref.THTC_Carpet-Tile_Water
    • ProduktfamilieCarpet
    • ProduktgruppeTile
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-10-09
    • Udgavenummer1
    • Højde (mm)40
    • Bredde (mm)500
    • Dybde (mm)500
    Relateret
    • Materiale primærtPolypropylen
    • Materiale sekundærtPVC
    • Designet iThailand
    • Fremstillet iKina
    • Nettovægt (kg)0.5
    Klassifikation
    • BIMobject-kategoriGulvbelægning - Tæpper
    • OmniClass-nummer23-15 17 17
    • OmniClass-betegnelseCarpet Flooring

    Tilgængelighed i region

    Asien