THTC Hand Tufted Carpet Lobby Bar
THTC Hand Tufted Carpet Lobby Bar
THTC Hand Tufted Carpet Lobby Bar

    THTC Hand Tufted Carpet Lobby Bar

    Carpets that are used by people to weave to create a carpet. which takes a long time to weave and requires high skill therefore has gained a very high popularity Because there is a resolution in elaborate weaving patterns. You can choose various quality fibers by yourself such as Acrylic (Acrylic), Nylon (Nylon), Wool (Wool), Wool mixed with Nylon (80% Wool / 20% Nylon) and Viscose (Viscose). Carpet production 45-60 days
    Specifikation
    • Made to order according to the orders that customers want.
    Teknisk specifikation
    • Unik ref.THTC_Hand-Tufted-Carpet_Lobby-Bar
    • ProduktfamilieCarpet
    • ProduktgruppeHand-Tufted
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-10-09
    • Udgavenummer1
    • Højde (mm)40
    • Bredde (mm)7550
    • Dybde (mm)3550
    Relateret
    • Materiale primærtNylon
    • Designet iThailand
    • Fremstillet iThailand
    Klassifikation
    • BIMobject-kategoriGulvbelægning - Tæpper

    Tilgængelighed i region

    Asien