TIGER Color Skim Coat
TIGER Color Skim Coat
TIGER Color Skim Coat
TIGER Color Skim Coat
TIGER Color Skim Coat
TIGER Color Skim Coat
TIGER Color Skim Coat
TIGER Color Skim Coat
TIGER Color Skim Coat
TIGER Color Skim Coat

    TIGER Color Skim Coat

    Ready-made cement to decorate the walls especially. There is a built-in color suitable for the final coat of paint. Can be plastered from 1 - 3 millimeters thin, the resulting wall is exceptionally smooth or can create a unique pattern to add atmosphere to the room without painting over.
    Specifikation
    • • The resulting wall is exceptionally smooth. The cement has a color in it. • Can be plastered as the last layer. at a thickness from 1 - 3 mm • Can plaster an area of 10 square meters at a thickness of approximately 2 millimeters (amount of plastering area depends on thickness).
    Teknisk specifikation
    • Unik ref.TIGER_Color_Skim_Coat
    • ProduktfamilieCement
    • ProduktgruppeDeco
    • TypeByggematerialer
    • Udgivelsesdato2021-01-21
    • Udgavenummer1
    Relateret
    • Materiale primærtCement
    • Designet iThailand
    • Fremstillet iThailand
    Klassifikation
    • BIMobject-kategoriByggematerialer - Beton