TIGER Decorative Decor Special Plaster

TIGER Decorative Decor Special Plaster

Mixed white cement for plastering work especially Answer every inspiration for wall decoration. through a variety of creative techniques that are not limited to mixed white cement that has properties suitable for plastering work for wall decoration, especially Can be used both inside and outside the building

Specifikation
  • - Always clean the plastering equipment before use.

    - The wall to be plastered should be cleaned. And water well before plastering to prevent cracks caused by the absorption of water from the plaster. in order to reduce the problem of cracked walls from work

    - After plastering, water should be sprinkled on the cement wall so that the cement wall is strong and does not crack.

    - The cement wall should be coated with the solution after plastering 7-14 days.

    - Should be used within 1 hour after mixing with water.

    - Do not mix more water after the cement has begun to solidify.

Teknisk specifikation
  • Unik ref.TIGER_Decorative_Decor_Special_Plaster
  • ProduktfamilieDecorative
  • ProduktgruppeDecor
  • TypeByggematerialer
  • Udgivelsesdato2022-12-12
  • Udgavenummer1
Relateret
  • Materiale primærtCement
  • Designet iThailand
  • Fremstillet iThailand
Klassifikation
  • BIMobject-kategoriByggematerialer - Beton
  • OmniClass-nummer23-13 31 13
  • OmniClass-betegnelseReady Mixed Concrete