easy-to-install moving walk: iwalk
easy-to-install moving walk: iwalk
easy-to-install moving walk: iwalk
easy-to-install moving walk: iwalk

    easy-to-install moving walk: iwalk

    3.4 ud af 5 stjerner3.4(7 anmeldelser)

    By revolutionising the way moving walks are designed, manufactured and installed, iwalk establishes a new industry benchmark. Its modular space-saving concept facilitates planning, integration and operation without compromising usability. For passengers travelling with luggage and trolleys, it offers greater safety and comfort. Fewer components and low energy consumption complete this sustainable product’s ground-breaking engineering.

    iwalk. The next-generation moving walk today.

    Modularity - Easy transportation

    iwalk’s stackable modules reduce the space needed for transportation. Now even plane shipments are possible


    Flexibility - Easy handling

    Its modules’ light weight and small size facilitate handling, eliminating the need for cranes – a forklift will do.


    Possibility - Easy installation

    Last-minute installations or relocations are now possible. The modules can be transported by elevator while a smart connection system accelerates installation.

    Specifikation
    • SPECIFICATIONS iwalk

        Max length | Rise (metres): 100

        Max capacity (people/hour): 7,300

        Inclination (degrees): 0-6

        Configuration: Semi-pit | Pitless

        Application: Commercial | Traffic

        Step chain roller: Not applicable

        Location handrail drive: Truss

        Handrail shape: U-shape

        Climate conditions: Indoor | Outdoor

        Nominal step width (millimetres): 1,100 | 1,400

        Speed (metres/second): 0.5 | 0.65

        Version of upper and lower part: Not applicable

        Balustrade: Slim | Slim with decking

        Aesthetic lights: Balustrade | Skirt

        Traffic lights: Floor plate | Front skirt | Column

        Safety lights: Step gap

        Drive unit: Direct drive

        Possible energy efficiency class: A+++

      Teknisk specifikation
      • Unik ref.iwalk_horizontal
      • ProduktfamilieMoving Walkways
      • Produktgruppeiwalk horizontal moving walk
      • TypeObjekt (enkelt objekt)
      • Udgivelsesdato2018-11-16
      • Udgavenummer1
      Relateret
      • Materiale primærtStål
      • Materiale sekundærtGlas
      • Designet iSpanien
      • Fremstillet iTyskland
      Klassifikation
      • BIMobject-kategoriKonstruktion - Rulletrapper
      • IFC-klassifikationTransportelement
      • Uniclass 2015-kodePr_65_80_28
      • Uniclass 2015-beskrivelseEscalator and moving walk products
      • CSI MasterFormat 2014-kode14 32 00
      • CSI MasterFormat 2014-titelMoving Walks
      • OmniClass-nummer23-23 15 11
      • OmniClass-betegnelseMoving Walks
      • CSI UniFormat II-kodeD1020
      • CSI UniFormat II-titelEscalators & Moving Walks