Fat Stool 75cm
Fat Stool 75cm
Fat Stool 75cm
Fat Stool 75cm
Fat Stool 75cm
Fat Stool 75cm
    Tom Dixon

    Fat Stool 75cm

    4.4 out of 5 stars4.4(33 reviews)
    Designed to hug the body and allowing for multiple sitting positions, this dining chair is upholstered using Kvadrat's black woolen fabric. Fat is made from moulded foam with a metal leg launching in high gloss black lacquer and made to order upholstery. Manufactured in Europe, hand finished and upholstered by experienced craftsmen.
    Specifikation
      • Overall Length: 550
      • Overall Width: 550
      • Overall Height: 1010
      • Gross Weight: 11
      • Shipping Weight: 17,95
      • Category: Pr_40_50_12_85
      • Duration Unit: Years
      • Expected Life: 5
      • Material: Fabric, Foam, Plywood, MDF, Steel
      • Name: Fat Stool 75
      • Nominal Height: 1010mm
      • Nominal Length: 550mm
      • Nominal Width: 550mm
      • Warranty Description: A three-year limited warranty against manufacturing defects is offered on all furniture and lighting Goods (materials and construction). A one-year limited warranty against manufacturing defects is offered on all other Goods. Normal wear on fabrics and finish, as well as indirect damage to persons or articles is not covered by this warranty. Where a defect has been notified, the Customer will, if so requested by the Company, return the Goods to the Company at the Customer’s expense. If the Company subsequently confirms that the returned Goods contain defects attributable to the Company, the reasonable costs of re-delivery incurred by the Customer will be refunded.2.5The warranties given above will not apply to defects that are due to fair wear and tear, accidental damage or failure by the Customer or any third party to adhere to the Company’s instructions or written recommendations.2.6Any modifications made to the product by the Customer will void the warranty.
      • Warranty Duration Labour: n/a
      • Warranty Duration Parts: 3 years
      • Warranty Duration Unit: 3 years
    Teknisk specifikation
    • Unik ref.Fat-Stool-75cm
    • ProduktfamilieTom Dixon
    • ProduktgruppeChairs, Stools & Benches
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-04-18
    • Udgavenummer1
    • Højde (mm)1010
    • Bredde (mm)550
    • Dybde (mm)550
    Relateret
    • Materiale primærtStof
    • Materiale sekundærtKrydsfinér
    • Designet iStorbritannien
    • Fremstillet iStorbritannien
    • Nettovægt (kg)11
    Klassifikation
    • BIMobject-kategoriMøbler - Stole, Taburetter & Bænke
    • IFC-klassifikationObjekt
    • Uniclass 2015-kodePr_40_50_12_85
    • Uniclass 2015-beskrivelseStools

    Tilgængelighed i region

    Europa Asien Nordamerika Afrika Sydamerika Oceanien
    Åland
    Afghanistan
    Anguilla
    Ækvatorial Guinea
    Argentina
    Amerikansk Samoa
    Albanien
    Armenien
    Antigua og Barbuda
    Algeriet
    Bolivia
    Australien
    Andorra
    Aserbajdsjan
    Aruba
    Angola
    Brasilien
    Cook-øerne
    Belgien
    Bahrain
    Bahamas
    Benin
    Chile
    Fiji
    Bosnien-Herzegovina
    Bangladesh
    Barbados
    Botswana
    Colombia
    Fransk Polynesien
    Bulgarien
    Bhutan
    Belize
    Burkina Faso
    Ecuador
    Guam
    Cypern
    Brunei Darussalam
    Bermuda
    Burundi
    Falkland-øerne (Islas Malvinas)
    Kiribati
    Danmark
    Cambodia
    Canada
    Cameroon
    Fransk Guiana
    Marshall-øerne
    Estland
    Cocosøerne
    Caribbean Netherlands
    Cape Verde
    Guyana
    Mikronesien
    Færøerne
    Det britiske territorium i Det Indiske Ocean
    Caymanøerne
    Chad
    Paraguay
    Nauru
    Finland
    Filippinerne
    Costa Rica
    Comoros
    Peru
    New Zealand
    Frankrig
    Forenede Arabiske Emirater
    Cuba
    Congo
    Suriname
    Niue
    Gibraltar
    Georgien
    Curaçao
    Den centralafrikanske republik
    Uruguay
    Nordmarianerne
    Grækenland
    Hong Kong
    De britiske jomfruøer
    Den demokratiske republik Congo
    Venezuela
    Norfolk
    Guernsey
    Indien
    Dominica
    Djibouti
    Ny Kaledonien
    Holland
    Indonesien
    Dominikanske Republik
    Egypten
    Palau
    Hviderusland
    Irak
    El Salvador
    Elfenbenskysten
    Papua Ny Guinea
    Irland
    Iran
    Grenada
    Eritrea
    Pitcairn-øerne
    Island
    Israel
    Grønland
    Eswatini
    Samoa
    Isle of Man
    Japan
    Guadeloupe
    Etiopien
    Solomon-øerne
    Italien
    Jordan
    Guatemala
    Gabon
    Timor-Leste
    Jan Mayen
    Juleøerne
    Haiti
    Gambia
    Tokelau
    Jersey
    Kazakhstan
    Honduras
    Ghana
    Tonga
    Kroatien
    Kina
    Jamaica
    Guinea
    Tuvalu
    Letland
    Kuwait
    Jomfruøerne
    Guinea-Bissau
    United States Minor Outlying Islands
    Liechtenstein
    Kyrgyzstan
    Martinique
    Kenya
    Vanuatu
    Litauen
    Laos
    Mexico
    Lesotho
    Wallis og Futuna
    Luxembourg
    Libanon
    Montserrat
    Liberia
    Malta
    Macau
    Nicaragua
    Libyen
    Moldova
    Malaysia
    Panama
    Madagascar
    Monaco
    Maldiverne
    Puerto Rico
    Malawi
    Montenegro
    Mongoliet
    Saint Kitts og Nevis
    Mali
    Nordmakedonien
    Myanmar (Burma)
    Saint Lucia
    Marokko
    Norge
    Nepal
    Saint Pierre og Miquelon
    Mauritania
    Østrig
    Nordkorea
    Saint Vincent og Grenadinerne
    Mauritius
    Polen
    Oman
    Saint-Barthélemy
    Mayotte
    Portugal
    Pakistan
    Saint-Martin
    Mozambique
    Rumænien
    Palæstina
    Sint Maarten
    Namibia
    Rusland
    Qatar
    Trinidad og Tobago
    Niger
    San Marino
    Saudiarabien
    Turks- og Caicosøerne
    Nigeria
    Schweiz
    Singapore
    USA
    Reunion
    Serbien
    Sri Lanka
    Rwanda
    Slovakiet
    Sydkorea
    Sankt Helena
    Slovenien
    Syrien
    São Tomé og Príncipe
    Spanien
    Taiwan
    Senegal
    Storbritannien
    Tajikistan
    Seychellerne
    Sverige
    Thailand
    Sierra Leone
    Tjekkiet
    Turkmenistan
    Somalia
    Tyskland
    Tyrkiet
    Sudan
    Ukraine
    Uzbekistan
    Sydafrika
    Ungarn
    Vietnam
    Sydsudan
    Vatikanstaten
    Yemen
    Tanzania
    Togo
    Tunesien
    Uganda
    Vestsahara
    Zambia
    Zimbabwe