Estia R32 wall mounted (Outdoor unit) HWT- 40 60 HW-E
TOSHIBA

Estia R32 wall mounted (Outdoor unit) HWT- 40 60 HW-E

New generation of Toshiba ESTIA Air-to-Water heat pump split system, with low GWP refrigerant R32. Designed to deliver the right temperature for space heating and to produce domestic sanitary hot water throughout the year, even in extreme conditions down to -25°C.
Teknisk specifikation
  • Unik ref.Estia-R32-a-parete-40-60_unita-esterna
  • ProduktfamilieHVAC - Residential: air to water
  • ProduktgruppeOutdoor unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-04-26
  • Udgavenummer1
  • Højde (mm)630
  • Bredde (mm)800
  • Dybde (mm)300
Relateret
  • Materiale primærtMetal
  • Materiale sekundærtPlast
  • Designet iItalien
  • Fremstillet iItalien
  • Nettovægt (kg)42
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • IFC-klassifikationLuftterminal
  • UNSPSC-navnAir conditioners
  • UNSPSC-kode40101701
  • Uniclass 2015-kodeEF_65_80
  • Uniclass 2015-beskrivelseAir conditioning
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC

Tilgængelighed i region

Europa
Italien

Tilsvarende produkter