Multisplit R32 (Outdoor unit) RAS-5M34U2AVG-E
TOSHIBA

Multisplit R32 (Outdoor unit) RAS-5M34U2AVG-E

The Multisplit R32 outdoor unit is equipped with DC Hybrid Inverter technology. The Twin-Rotary compressor ensures the efficiency of the unit and a wide field of velcoità. The fan ensures high operating efficicneza while reducing the consumption of the electric motor. Excellent partial load management. Wide operating spectrum: -10 ºC to +46 ºC in cooling and -20 ºC to +24 ºC in heating. SEER up to 6.9. Scop up to 4.6. 7 sizes available: from 3.3 kW to 10 kW in cooling and from 4 kW to 12 kW in heating. Compatible with 8 different families of indoor units. Air conditioning of at least 2 rooms up to a maximum of 5 rooms.
Teknisk specifikation
  • Unik ref.Multisplit-r32-ras-34
  • ProduktfamilieHVAC - Residential: air to air
  • ProduktgruppeOutdoor unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-07-10
  • Udgavenummer1
  • Højde (mm)890
  • Bredde (mm)900
  • Dybde (mm)320
Relateret
  • Materiale primærtMetal
  • Materiale sekundærtPlast
  • Designet iItalien
  • Fremstillet iItalien
  • Nettovægt (kg)78
Klassifikation
  • BIMobject-kategoriHVAC - Airconditionanlæg
  • IFC-klassifikationLuftterminal
  • UNSPSC-navnAir conditioners
  • UNSPSC-kode40101701
  • Uniclass 2015-kodeEF_65_80
  • Uniclass 2015-beskrivelseAir conditioning
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC

Tilgængelighed i region

Europa
Italien

Tilsvarende produkter