NEOREST® AS - DUAL FLUSH TOILET - 1.0 GPF & 0.8 GPF

NEOREST® AS - DUAL FLUSH TOILET - 1.0 GPF & 0.8 GPF

The linear design of the NEOREST AS pursues the ultimate simplicity to accentuate any modern space. The AS has an edgy shape that leaves a sharp impression when seen from any angle. Its straight lines and distinctive, dignified presence enhances spaces that are modern and edgy.

Specifikation
    • Sleek, low profile one-piece skirted Smart Bidet Toilet with integrated personal cleansing and comfort features
    • Ultra high-efficiency dual flush functionality - 1.0 GPF / 0.8 GPF (3.8 LPF / 3.0 LPF)
    • TORNADO FLUSH® System utilizes 360° cleaning power to reach every part of the hole-free rim design bowl
    • Auto flush - with back-up manual flush for power outages
    • Auto open/close lid
    • PREMIST® automatically mists the bowl before each use
    • CEFIONTECT® ceramic glaze minimizes waste from sticking to porous ceramic surfaces
    • Gentle aerated, warm water, dual-action spray with oscillating and pulsating features
    • Instantaneous water heater for continuous warm water and energy savings
    • Adjustable spray position, water temperature, and water pressure
    • EWATER+® auto-cleans wand, bowl, and under-seat after every use
    • Heated seat with temperature control
    • Seamless seat design eliminates the gap where dirt collects
    • Warm air dryer with five variable temperature settings
    • Automatic air deodorizer
    • Automatic and programmable energy saving systems
    • Multifunction ergonomic stick-style remote control
    • 4-users' personalized memory settings
    • Universal Height, ADA compliant
    • Night light
Teknisk specifikation
  • Unik ref.MS8551CUMFG-NEOREST-AS
  • ProduktfamilieWashlet
  • ProduktgruppeWashlet
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-07-17
  • Udgavenummer1
  • Højde (mm)27
  • Bredde (mm)383
  • Dybde (mm)530
Relateret
  • Materiale primærtPlast
Klassifikation
  • BIMobject-kategoriSanitet - Toilet

Tilgængelighed i region

Sydamerika Nordamerika