COMMERCIAL FLUSHOMETER TORNADO FLUSH®, TOP SPUD WALL-HUNG TOILET – 1.0/1.28/1.6 GPF

COMMERCIAL FLUSHOMETER TORNADO FLUSH®, TOP SPUD WALL-HUNG TOILET – 1.0/1.28/1.6 GPF

This wall-mounted, low consumption TORNADO FLUSH toilet works as a 1.0, 1.28, or 1.6 GPF (3.8, 4.8, or 6.0 LPF) toilet when paired with a flush valve of corresponding flush volume. Toilet can be mounted at ADA height. A special version of this toilet will work with reclaimed water systems.

Specifikation
      • TORNADO FLUSH® is a sustainable, high-performance system that effectively removes waste, utilizing 360º of cleaning power to scour the bowl and rim
      • Elongated Front Bowl
      • Wall-Mounted
      • Designed to work with TOTO 1.0, 1.28, and 1.6 EcoPower Flush Valves
      • Maximum static load rating of 1000 lbs when used with appropriate wall carrier
      • Top Spud inlet, less seat and flush valve
      • Flush Valve and seat not included
      • Model available for use with Reclaimed Water Systems (See Options Above)
      • See product Spec Sheet (X) version for Reclaimed Water Quality Parameters
Teknisk specifikation
  • Unik ref.toto-CT728CU-flushometer
  • ProduktfamilieSanitary
  • ProduktgruppeWater Operated Water Closets
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-06-28
  • Udgavenummer1
Relateret
  • Materiale primærtSanitetsporcelæn
Klassifikation
  • BIMobject-kategoriSanitet - Toilet

Tilgængelighed i region

Sydamerika Nordamerika