Fascia Extension

Fascia Extension

The Fascia Extension is used in conjunction with the Wall Discharge when wall penetrations require additional length. It extends the space between the Wall Discharge and Wall Cap or Slab Grill.

Features:

  • Adjustable range of 4” to 7”
  • Flanged and pre-drilled for fasteners
  • SMART Union made in North America
  • UL/ULC label attached to inside of fitting – visible for inspections post-concrete pour
  • Certified to CAN/ULC S115 and ASTM R814 standard method of fire tests of firestop systems
Teknisk specifikation
  • Unik ref.Fascia-Extension
  • ProduktfamilieHVAC Ductwork System
  • ProduktgruppeHVAC Ductwork Fascia Extension
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-12-17
  • Udgavenummer1
Relateret
  • Designet iCanada
  • Fremstillet iCanada
Klassifikation
  • BIMobject-kategoriHVAC - Rørarbejde