TRIA ENZO-2 ventilation system
TRIA ENZO-2 ventilation system
    TRIA

    TRIA ENZO-2 ventilation system

    The ENZO-2 ventilation system is used as a high-performance ventilator in hot and noisy heavy-industry applications when high-volume, rainproof and energy free ventilation is required, and which, if necessary, is also able to comply with additional noise-insulation regulations.

    ENZO uses the pressure and temperature difference caused by the thermal load within a building to produce natural ventilation.

    The vents are manufactured according to ISO 9001 quality control standards and comply with the machinery Directive 2006/42/EC.

    Specifikation
    • TYPICAL APPLICATIONS

      – Individually adaptable to all types of building;
      – Mountable on all common roof designs;
      – Aerodynamically efficient louvre-blade shape with raised edges in the middle and on the upstream side allows for continuous weatherproof ventilation. The water that accumulates in the louvres is conducted into two drainage channels on the longitudinal edge of the unit and drained off onto the roof;
      – The rain-drainage channels consist of wind deflector plates, considerably improving ventilation in inflowing-wind conditions;
      – To save energy during shutdown periods, the louvres (optional) can be shut by means of a locking mechanism;
      – Additional nylon brushes (optional) on the locking mechanism increase the sealing effect;
      – By removing the wind deflector plates, the louvres are easily accessible and can be easily cleaned;
      – Due to the flat design and the resulting low windage area, the substructures on the building can be reduced to a minimum;
      – Can be fitted with splitter attenuators either on or under the roof;
      – Good aerodynamic efficiency;
      – Powder coating allows individual choice of colors;
      – Plinth mounting using tension locks – no drill holes needed (optional);
      -Low maintenance due to simple and robust design.

    Teknisk specifikation
    • Unik ref.tria-enzo-2-ventilation-system
    • ProduktfamilieHVAC: Natural Ventilation
    • ProduktgruppeNatural Ventilation
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-01-14
    • Udgavenummer1
    • Højde (mm)925
    • Bredde (mm)3800
    Relateret
    • Materiale primærtAluminium
    Klassifikation
    • BIMobject-kategoriHVAC - Naturlig ventilation
    • Uniclass 2015-kodeEF_65_40
    • Uniclass 2015-beskrivelseVentilation

    Tilgængelighed i region

    Europa Nordamerika Asien Afrika Oceanien