TRIA - MEGAVENTRA
TRIA - MEGAVENTRA
    TRIA

    TRIA - MEGAVENTRA

    MEGAVENTRA is an all-weather smoke vent with lateral flaps to provide ventilation even in bad weather. At the top it’s equipped with louvres that open and close providing an economic method of ventilation, allowing the removal of large quantities of warm air and/or smoke from a building within a short period of time. The lateral flaps are closed by a spring mechanism and the changeover from fair-weather ventilation to weather-protected is controlled by a rain-sensor system. The vents are manufactured according to ISO 9001 quality control standards and comply with the European requirements for NSHE according to EN 12101-2. . Various method of operation using pneumatic or electric actuator are available.
    Specifikation
    • TYPICAL APPLICATIONS: May be installed either onto roofs or into barrel vault daylighting systems. Particularly suitable for warehouses; logistics centres, production environments and industries. - Flat roofs - Skylights - Northlight roofs MATERIALS: Tempered aluminium, sea water- and corrosion-resistant (EN AW 5754). Corrosion resistant bearings. Built-in weather resistant hydrophobic tape. Note: aluminum is supplied as standard: untreated. Possibility of it being supplied with electrostatic painting (in any RAL color). OPENING ANGLE: Individual adjustable from 0° up to 90º DIMENSIONS: Roof opening width: 1000 - 2000 mm Roof opening length: 1627 - 3166 mm CONTROLS NATURAL VENTILATION: P1 – Compressed air opening and spring closing M24V Electric motor M230V Electric motor CONTROLS FIRE VENTILATION: P1F – Single pipe compressed air operation with fire function P2F – Double pipe compressed air operation with fire function M24V Electric motor LOUVRES AL - Single Aluminium AL ISO - Double insulated aluminium PC16 - Polycarbonate 16mm, clear or opal PC25 - Polycarbonate 25mm, clear or opal BASES Single aluminium. Double wall aluminium with insulation. FLANGES S1 - Flange for single glass S2 - Flange for double glass S3 - Flange for roofs, 45º bended S4 - Flange for roofs and facades S5 - Flange for upstand, 90º bended downwards S6 - Flange 90º bended upwards SLS - Flange for skylight connection (different polycarbonate thicknesses) SC - Flange for connection with other flange (vents connection) Male or female connection SCM - Flange for male connection SCF - Flange for female connection OPTIONS: Custom dimensions / Powder-coated design (any RAL colour) / Bird or insect mesh. REGULATIONS: The system has been tested and is certified in accordance with EN 12101-2
    Teknisk specifikation
    • Unik ref.tria-megaventra
    • ProduktfamilieSHEV Systems and Natural Ventilation
    • ProduktgruppeNatural Ventilation
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-05-15
    • Udgavenummer1
    • Højde (mm)400
    • Bredde (mm)2000
    • Dybde (mm)3166
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtPolycarbonat
    • Designet iPortugal
    • Fremstillet iPortugal
    Klassifikation
    • BIMobject-kategoriBrandprodukter - Røgventilation

    Tilgængelighed i region

    Europa Nordamerika Asien Afrika Oceanien
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
    Tilsvarende produkter