Luceos S
Luceos S
Luceos S
Luceos S
Luceos S
Luceos S
Luceos S

    Luceos S

    LUCEOS S FREE-STANDING LUMINAIRE

    FLEXIBLE WITH INTELLIGENCE

    Excellent light and an extremely flat luminaire head with separately controllable direct and indirect components: with the Luceo Slim free-standing luminaire, office workplaces can be illuminated without ceiling lighting in accordance with standards and in the attractive design typical of the product range. The result: maximum flexibility along with individual light.

    Specifikation
    • TECHNICAL FEATURES

      Energy efficiency130-170 lm/W
      Lumen packagesSingle-head luminaire
      8,700 lm; 15,300 lm
      HCL: 13,500 lm

      Twin-head luminaires
      T-module:
      30,600 lm

      U-module:
      17,400 lm, 30,600 lm
      Service life50,000h L80 B50
      Colour rendering/colour temperatures3,000 K / 4,000 K
      HCL: 2,700-6,000 K
      Connected load62W ;90W ; 124 W; 180 W
      HCL:104W
      Light distributionPAW-IL
      Prismatic-asymmetric-wide
      Lambertian indirect component
      Electrical versionETDD; ETDS; ETDI
      Protection rating safety classIP20/l
      SensorsDaylight & PIR presence / HF presence
      Controlvia push-button on the luminaire or via app
      Luminaire colourwhite/silver/black
    Teknisk specifikation
    • Unik ref.LuceoS_Stand
    • ProduktfamilieIndoor lighting
    • ProduktgruppeFree-standing and desktop luminaires
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-11-24
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriBelysning - Gulvmonteret
    • IFC-klassifikationBelysningsarmatur
    • ETIM-kodeEC000300
    • ETIM-navnFloor luminaire

    Tilgængelighed i region

    Asien Europa