Architectural Z Shadow Bead
Architectural Z Shadow Bead
Architectural Z Shadow Bead
Architectural Z Shadow Bead
Architectural Z Shadow Bead
    Trim-Tex
    Arkiveret

    Architectural Z Shadow Bead

    Trim-Tex Architectural Reveals and Shadow Beads are available in a wide variety of widths and depths. The properties of rigid vinyl allow the reveals to form around curved walls with the additional benefits of built-in expansion. Create the sharpest clean edge reveal effect when butting up to ceilings, base trim, and other finished interior architectural components. Sizes listed as A x B.
    Teknisk specifikation
    • Unik ref.Architectural-Z-Shadow-Bead
    • ProduktfamilieCommercial Beads
    • ProduktgruppeShadow & Reveal Beads
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-11-10
    • Udgavenummer1
    Relateret
    • Materiale primærtVinyl
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriVægge - Internal Walls
    • IFC-klassifikationByggekomponent
    • UNSPSC-navnCorner guards
    • UNSPSC-kode30161504
    • Uniclass 2015-kodePr_35_90_43_15
    • Uniclass 2015-beskrivelseCorner guards
    • CSI MasterFormat 2014-kode10 26 13
    • CSI MasterFormat 2014-titelCorner Guards
    • OmniClass-nummer23-17 25 15 13
    • OmniClass-betegnelseCorner Guards