Eaton Managed G4 Rack PDU, 0U, 23U, L6-30 Input, 10' Cord
Eaton Managed G4 Rack PDU, 0U, 23U, L6-30 Input, 10' Cord
Eaton Managed G4 Rack PDU, 0U, 23U, L6-30 Input, 10' Cord

    Eaton Managed G4 Rack PDU, 0U, 23U, L6-30 Input, 10' Cord

    Eaton Managed rack PDUs, also known as Switched PDUs, allow you to monitor and control critical factors such as voltage, current and power factor. This information at the outlet receptacle level allows you to make the right decision when it comes to energy consumption in your data center. Our most advanced switched PDUs, Eaton Managed vertical and horizontal units also feature remote on/off outlet switching to enable you to reboot connected equipment. You’ll also benefit from being able to turn off unused outlets to prevent unauthorized use.


    Eaton Managed G4 Rack PDU, 0U, 23U, L6-30 input, 10ft cord, 5.8kW, 32A, 208V, 20 outlets (10)C13 (10)C39
    Teknisk specifikation
    • Unik ref.EVMAL630B
    • ProduktfamiliePDU's
    • ProduktgruppeManaged Rack PDU
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-08-14
    • Udgavenummer1
    Relateret
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriElektrisk - Distribution
    • IFC-klassifikationElektrisk distribution
    • ETIM-kodeEC002762
    • ETIM-navnPower distribution unit (PDU)
    • Uniclass 2015-kodeEn_70_30
    • Uniclass 2015-beskrivelseElectricity distribution and transmission entities
    • CSI MasterFormat 2014-kode26 26 00
    • CSI MasterFormat 2014-titelPower Distribution Units
    • OmniClass-nummer23-35 31 27
    • OmniClass-betegnelsePower Distribution Units

    Tilgængelighed i region

    Nordamerika
    Anguilla
    Antigua og Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Canada
    Caribbean Netherlands
    Caymanøerne
    Costa Rica
    Cuba
    Curaçao
    De britiske jomfruøer
    Dominica
    Dominikanske Republik
    El Salvador
    Grenada
    Grønland
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Jomfruøerne
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts og Nevis
    Saint Lucia
    Saint Pierre og Miquelon
    Saint Vincent og Grenadinerne
    Saint-Barthélemy
    Saint-Martin
    Sint Maarten
    Trinidad og Tobago
    Turks- og Caicosøerne
    USA
    Common.Footer.ValueProp.Image.AltText

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit