Wall panel UR350
Troax

Wall panel UR350

The UR350 panel system from Troax is a light-duty, modular mesh system that is suitable for creating added storage within a well protected environment. The system is ideal for creating inner partioning walls within a secure storage application when used in conjunction with the Troax UX 450 & 550 panels. It can also be used on its own for applications where a lesser degree of security is required. The 50 x 50mm mesh aperture also makes it difficult for a hand to reach through the panel. Applications are for Property Protection, partition panels, cellar storage and attic storage.
Specifikation
  • Tubular frame 19x19mm, mesh 50x50mm with wire 2.5x2.5mm
Teknisk specifikation
  • Unik ref.Wall_panel_UR350
  • ProduktfamilieProperty Protection
  • ProduktgruppeTroax Classic
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-05-22
  • Udgavenummer1
  • Højde (mm)2200
  • Dybde (mm)19
Relateret
  • Materiale primærtStål
  • Materiale sekundærtStål
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriVægge - Other
  • IFC-klassifikationVæg
  • Uniclass 2015-kodePr_25_71_57_60
  • Uniclass 2015-beskrivelsePartition panels

Tilgængelighed i region

Europa Nordamerika Asien