thermal insulation system - K-therm CL LM
thermal insulation system - K-therm CL LM
thermal insulation system - K-therm CL LM
    Unikalo

    thermal insulation system - K-therm CL LM

    K-THERM allows you to enjoy all the benefits of a facade renovation by restoring the aesthetics of a building while reducing the energy bill for the occupants and increasing the market value of the property.

    Specifikation
    • K-THERM LM is a thermal insulation system using mineral wool boards aver masonry and concrete.

      • Non-combustible: classification A2,s1-d0

      • Possibility to have a 100% mineral system

      • Improved acoustic performance

      • Very high breathability

      • Suitable for several types of construction eihter new or renovation.

      • IMH, IGH, collective housing or commercial buildings (all sizes), individual houses.

      • Accepted by the consortium of "Les Architectes des bâtiments de France" (ABF)

      • Siloxane mineral finish.

      • Suitable for all architectural configurations.

      • Renovation of External Thermal Insulation Systems already in place (ETICS): K5, K6 and K7.

      • Concured in obtaining BBC, HPE, THPE, BEPOS, EnerPHit or Passivhaus labels, and benefits from financial aid such as "MaPrimeRénov".

    Teknisk specifikation
    • Unik ref.K-therm-CL-LM
    • Produktfamiliepeinture façade
    • ProduktgruppeIsolation thermique par l'extérieur
    • TypeByggematerialer
    • Udgivelsesdato2023-05-15
    • Udgavenummer1
    Relateret
    • Materiale primærtAkryl
    • Designet iFrankrig
    • Fremstillet iFrankrig
    Klassifikation
    • BIMobject-kategoriByggematerialer - Paint, Varnishes & Finishes
    • IFC-klassifikationObjekt
    • OmniClass-nummer23-15 21 11
    • OmniClass-betegnelsePaints and Varnishes

    Tilgængelighed i region

    Europa
    Frankrig