Mineral paint - Kalium Silikat Finition Lisse
Mineral paint - Kalium Silikat Finition Lisse
Mineral paint - Kalium Silikat Finition Lisse
    Unikalo

    Mineral paint - Kalium Silikat Finition Lisse

    For new construction or renovation on all mineral substrates such as concrete, traditional and single-coat hydraulic plaster, plaster-lime mortar, bricks, natural stone, bare or coated with a compatible old paint prepared with a suitable primer. Do not apply on old RSE, RPE or waterproofing coating, wood, metal, plastic.
    Specifikation
    • Class D2 paint - mineral highly matt finish - water based system with potassium silicate binder

      • Coating with excellent durability.

      • Non-film forming, excellent water vapour permeability.

      • Good natural resistance to microorganisms and pollution

      • Bright colours with high UV resistance.

      • permanently binds with the substrate by silicification reaction.

      • Available in mineral shadess tinted with the MICROMINERAL system

      • Class V1: water vapour permeability i.e. sd <0.14m

    Teknisk specifikation
    • Unik ref.Kalium-Silikat-Finition-Lisse
    • Produktfamiliepeinture façade
    • ProduktgruppePeinture minérale
    • TypeByggematerialer
    • Udgivelsesdato2023-05-15
    • Udgavenummer1
    Relateret
    • Materiale primærtAkryl
    • Designet iFrankrig
    • Fremstillet iFrankrig
    Klassifikation
    • BIMobject-kategoriByggematerialer - Paint, Varnishes & Finishes
    • IFC-klassifikationObjekt
    • OmniClass-nummer23-15 21 11
    • OmniClass-betegnelsePaints and Varnishes

    Tilgængelighed i region

    Europa
    Frankrig