Ceiling Mounted Rope Trackway,  4 ropes
Unisport

Ceiling Mounted Rope Trackway, 4 ropes

Climbing is instinctive to children, making ropes a firm favourite. Our products are safe and functional - down to the last detail. Roof-mounted rope systems are subject to heavy loads, so to optimise safety all our trackways are made with heavy duty C -profiles. The ropes are easy to pull out and in, with outer ropes having catches to lock them in position during use. Bent C-Rail: The rail curves downwards at the wall end, ensuring the ropes stay in place when not in use. Available in 4, 5, 6 and 8 fixing configurations. Ropes are of the highest quality hemp for long life, 34mm diameter, with white-painted steel fittings at the top and sealed at the bottom.
Specifikation
  • 3500-8500 mm
Teknisk specifikation
  • Unik ref.300204
  • ProduktfamilieEquipment
  • Produktgruppetrackways
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-10-17
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Materiale sekundærtOrganisk
Klassifikation
  • BIMobject-kategoriSport og rekreation - Andet
  • IFC-klassifikationObjekt
  • Uniclass 2015-kodeSs_40_70_55_35
  • Uniclass 2015-beskrivelseGymnastics and exercising equipment systems