Roman Rings UNISPORT J202
Unisport

Roman Rings UNISPORT J202

Beech wood rings with individually adjustable band for each ring. Strong lockable chain fastener with leather coated protective arch. In raised position, the chain is stored in a built-in holder that is included. An easy to use system that allows the rings to be stored in the ceiling space when not in use. In the raised position, the chain is stored in a built-in holder (included). Max. ceiling height varies dependant on product, see below for further information.
Specifikation
  • One pair of rings / Max 9000 mm ceiling height
Teknisk specifikation
  • Unik ref.300315
  • ProduktfamilieEquipment
  • ProduktgruppeRoman Rings
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-10-17
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Materiale sekundærtTræ
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriSport og rekreation - Andet
  • IFC-klassifikationObjekt
  • Uniclass 2015-kodeSs_40_70_55_35
  • Uniclass 2015-beskrivelseGymnastics and exercising equipment systems

Tilgængelighed i region

Europa