Straw bale infill  terrace roof

Straw bale infill terrace roof

Composition (from outside to inside): 1. Waterproofing membrane 2. OSB panel 3. Ventilated void 4. Wood fiber board 5. Straw bale 6. Vapor barrier 7. OSB panel 8. I Beam
Specifikation
  • - Implementation according to the French staw bale construction professional rules drafted by the RFCP (Straw construction French Network) - Thermal resistance greater than 8.1 m2 · K / W - Thermal heat waves time shift greater than 18 hours. - Quantity of outdoor heat reaching inside : less than 1% - Straw VOC emission: A+ - Carbon balance : +6.4 kg eq. CO2 / m²
Teknisk specifikation
  • Unik ref.SBR_12
  • ProduktfamilieTerrace roof systems
  • ProduktgruppeTerrace roof systems
  • Udgivelsesdato2020-09-29
  • Udgavenummer1
  • Højde (mm)2500
  • Bredde (mm)5000
  • Dybde (mm)468
Relateret
  • Materiale primærtStraw
  • Materiale sekundærtTræ
  • Designet iFrankrig
  • Fremstillet iFrankrig
  • Nettovægt (kg)71
Klassifikation
  • BIMobject-kategoriKonstruktion - Tag