Vi bruger cookies til at levere vores tjenester

Ved at bruge vores tjenester accepterer du vores brug af cookies

;

BE URSA TERRA WALLTEC 32 B, 60 mm

Unique ref.: BE_MAT_GLW_TER_Walltec_32_B_60_1
Producent.: URSA
Produkt familie: URSA TERRA
Produkt gruppe: Insulation
Bredde (mm): 1000
Højde (mm): 1000
Dybde (mm): 60
Publiceringsdato: 2019-05-20
Versions nummer: 1
Type: Byggematerialer
Download (2)
URSA TERRA, the new generation mineral wool combines strong
thermal, acoustic and fire performance with top indoor air quality
levels. URSA TERRA is also less dusty & has a softer toucher.

URSA WALLTEC 32 B (λ32) is a mineral wool slab with a black facing on one side suitable for thermal & acoustic insulation of walls & facades.
The panel has the following characteristics: thickness 60 mm; length 1.350 mm; width 600 mm
Height: Product reference: 2132422


Hoved materiale: Mineral wool
Sekundær materiale:
Designet i: Belgium
Prouceret i: Belgium
Vægt netto (kg): 1.8

BIMobject kategori: Building Materials - Insulation
UNSPSC navn: Insulation
UNSPSC kode: 3014
Uniclass 1.4 Kode: L66183
Uniclass 1.4 Beskrivelse: Insulating board
Uniclass 2.0 Kode: PR-45-06-50
Uniclass 2.0 Beskrivelse: Mineral Wool Insulation
Uniclass 2015 Kode: Pr_25_57_06_53
Uniclass 2015 Beskrivelse: Mineral wool insulation
NBS Reference Kode: 45-06-50
NBS Reference Beskrivelse: Mineral Wool Insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass-nummer: 23-13 25 19 13 11
OmniClass-betegnelse: Fiberglass Blanket Thermal Insulation
Dette produkt fås i:
Europe
  • Belgium

BIMobject SEEK Properties

Building Materials - Insulation

Navn Værdi
Application Insulation
Color Yellow
Flame Spread Index Euroclass A1
Material Glass Mineral wool
Sheathing black glass fibre tissue
Thermal Insulance Lambda = 0,032 W/m·K
Thermal Resistance 1,85
Thickness 60
Type Panel
Vapor Permeability < 1

Alle BIM-objekter er rigtige produkter fra rigtige producenter bekræftet og godkendt