Vi bruger cookies til at levere vores tjenester

Ved at bruge vores tjenester accepterer du vores brug af cookies

;

DE Pureone HRF 34 180 mm

Unique ref.: DE_MAT_GLW_PUO_HRF_34_180_1
Producent.: URSA
Produkt familie: URSA PURE ONE
Produkt gruppe: Insulation
Bredde (mm): 1000
Højde (mm): 1000
Dybde (mm): 180
Publiceringsdato: 2019-01-11
Versions nummer: 1
Type: Byggematerialer
Download (3)
URSA PUREONE is the unique mineral wool insulation that combines naturalness and high performance in one product for healthy living comfort. Through the use of natural materials and the combination with the technical properties of thermal and sound insulation, the innovative, non-combustible insulation material ensures living comfort in every season. In addition, URSA PUREONE contributes to fire protection and thus to a high degree of safety in one's own four walls. Ideal for use in the building.

URSA PUREONE Holzrahmenfilz is additional water repellent. The Holzrahmenfilz is used in wood frame and wood panel construction (WH). It is ideal for the 625 mm grid. The product is very good thermal insulating, very good sound absorbing, non-flammable, vapor-permeable, formaldehyde-free and has very low cutting waste. Certified with RAL quality mark and certified by Keymark and eurofins Indoor Air Comfort GOLD.
Dimensions: 575x3.200mm (double role)


Hoved materiale: Mineral wool
Sekundær materiale:
Designet i: Germany
Prouceret i: Germany
Vægt netto (kg): 3.6

BIMobject kategori: Building Materials - Insulation
IFC klassifikation: Material
UNSPSC navn: Insulation
UNSPSC kode: 3014
Uniclass 1.4 Kode: L66183
Uniclass 1.4 Beskrivelse: Insulating board
Uniclass 2.0 Kode: PR-45-06-50
Uniclass 2.0 Beskrivelse: Mineral Wool Insulation
Uniclass 2015 Kode: Pr_25_57_06_53
Uniclass 2015 Beskrivelse: Mineral wool insulation
NBS Reference Kode: 45-06-50
NBS Reference Beskrivelse: Mineral Wool Insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass-nummer: 23-13 25 19 13 11
OmniClass-betegnelse: Fiberglass Blanket Thermal Insulation
Dette produkt fås i:
Europe
  • Germany

BIMobject SEEK Properties

Building Materials - Insulation

Navn Værdi
Application Insulation
Color Light Brown
Flame Spread Index Euroclass A1
Material Mineral wool
Sheathing Without coating
Size thickness 180 mm; length 3,20 m; width 0,575 m
Thermal Insulance Lambda (design) = 0,034 W/(mK) / Lambda (calc.) = 0,035 W/(mK)
Thermal Resistance 5,1428
Thickness 180
Type Roll
Vapor Permeability < 1
Water Barrier ≤ 1 kg/m2

System Family Properties

MaterialProperties

Navn Værdi
Fire rating Euroclass A1
Permeability 1
R-value 5.1428
Specific heat 1030
λ-value 0.035

Alle BIM-objekter er rigtige produkter fra rigtige producenter bekræftet og godkendt