Tile Waterproofing Membrane - Mixing Valve Collar / Pipe Collar / Drain Collar
Uzin

Tile Waterproofing Membrane - Mixing Valve Collar / Pipe Collar / Drain Collar

Preformed Waterproofing Sealing Tape, Valve Collars and Corners

    Prefabricated and preformed sheet membrane termination accessories recommended for all types of subfloors as well as radiant heated substrates.

    All UZIN waterproofing accessories are installed in the same manner as UZIN WP Hydrostop using UZIN CX 33 or HS 200 (See Product Data Sheet for UZIN WP Hydrostop). It is recommended that UZIN Waterproofing Accessories be installed after field application of UZIN WP Hydrostop, UZIN HS 100 or UZIN HS 200 waterproofing membranes.

    Specifikation
    • Applications

      All UZIN waterproofing accessories are installed in the same manner as UZIN WP Hydrostop using UZIN CX 33 or HS 200 (See Product Data Sheet for UZIN WP Hydrostop). It is recommended that UZIN Waterproofing Accessories be installed after field application of UZIN WP Hydrostop, UZIN HS 100 or UZIN HS 200 waterproofing membranes.

      • UZIN WP SeamTape Peel & Stick
      • UZIN WP SeamTape
      • UZIN WP Mixing Valve Collar / UZIN WP Pipe Collar
      • UZIN WP Inside Corner
      • UZIN WP Outside Corner
      • UZIN WP Hydrostop / UZIN HS 100 / UZIN HS 200
      • UZIN Thinset Mortar
      • UZIN WP Drain Collar

      Properties

      For use with UZIN WP Hydrostop Waterproofing Sheet

    Teknisk specifikation
    • Unik ref.uzin-mixing-valve-collar-pipe-collar-drain-collar
    • ProduktfamilieWaterproofing & Crack Isolation Membranes
    • ProduktgruppeWaterproofing Accessories
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-01-13
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriByggematerialer - Waterproofing & Membranes