Primer - UZIN PE 280
Uzin

Primer - UZIN PE 280

Dispersion primer for non-absorbent surfaces

    Fast-drying, ultra-low VOC water-based primer for use over non-absorbent surfaces. Ready-to-use* formulation with unique carbon fiber technology and special fine aggregates that produce a well-bonded textured surface when cured.
    *Thoroughly stir PE 280 pail contents before application.

    Specifikation
    • Applications

      • Interior use only
      • Non-absorbent concrete up to 85% RH
      • Use over well bonded, non-water-soluble adhesive residues, including cutback adhesive residue*
      • Use over single layer well bonded sheet vinyl
      • Use over single layer VCT (above-grade only)
      • Use over cured UZIN PE 460 or UZIN PE 414 TURBO reaction resins
      • Use over dense and smooth surfaces, securely bonded ceramic or natural stone, terrazzo, water-resistant coatings and epoxy coatings
      • Use with radiant floor heating systems

      *See “Substrate Preparation” for additional information

      Properties

      • Ready to use • Mix and apply directly from container
      • Fast drying • Significantly reduced waiting time over non-absorbent surfaces
      • Superior bonding • Excellent adhesion to smooth and dense surfaces
    Teknisk specifikation
    • Unik ref.uzin-pe-280
    • ProduktfamilieSubstrate Preparation Materials
    • ProduktgruppeSurface Primers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-01-13
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriByggematerialer - Paint, Varnishes & Finishes