X-WALL Trap
X-WALL Trap
X-WALL Trap
    Valsir

    X-WALL Trap

    An easy and innovative item joins the Valsir product range. It's a wall trap system, suitable for renovations and new installations, which can incorporate condensation drainage from the A/C system.

    It is the only wall trap for showers made in two versions, a 30mm or a 50mm water guard, which adapts to any installation.

    The special connection for A/C system avoids the foul smelles returns.

    Specifikation
    • X-WALL 30

      Shower wall trap "Valsir X-Wall 30" consisting of a body in ABS and waterproofing sheet in PP / TPE / PP, removable water plug, anti-hair grid and protective cap in EPS.

      Minimum installation height (with finished screed) 69.5mm, hydraulic connection on the right and / or left side with a diameter of 40 mm. The trap is equipped with a connection for the condensation drain of the air conditioning system, diameter 32mm, that is hydraulically disconnected from the waste system so there is no possibility of foul-smelling odours back flow in the bathroom.

      Drainage flow rate of 0,6 l / s in accordance with PrEN 1253-6 and hydraulic seal of 30 mm which guarantees a resistance of 290 Pa in accordance with PrEN 1253-6.

      Available with cover plate in satin or polished stainless-steel measuring 330x100mm with a thickness of 3mm and adjustable, depending on the coating used, up to 55mm beyond the body of the manhole.


      X-WALL 50
      Shower wall trap "Valsir X-Wall 50" made of a body in ABS with a pre-assembled waterproofing sheet in PP / TPE / PP, removable water plug, anti-hair grid and a protective cap in EPS.

      Minimum installation height (with finished screed) 89.5mm, hydraulic connection on the right and / or left side with a 50mm diameter. The trap is equipped with a connection for the condensation drain from the air conditioning system, 32 mm diameter, that is hydraulically disconnected from the waste system so there is no possibility of foul-smelling odours back flow in the bathroom.

      Drainage flow rate of 0.8 l/s, in accordance with EN 1253-1 and EN 274, and a 50 mm hydraulic seal that guarantees a pressure resistance up to 424 Pa, in compliance with EN 1253-1.

      Available with cover plate in satin or polished stainless-steel measuring 330x100mm with a 3 mm thickness, that is adjustable, according to the coating used, up to 55mm beyond the body of the trap.

    Teknisk specifikation
    • Unik ref.X-WALL
    • ProduktfamilieWaste and Drainage System
    • ProduktgruppeTraps
    • TypeSamling (flere objekter)
    • Udgivelsesdato2021-03-22
    • Udgavenummer1
    Relateret
    • Materiale primærtABS
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationRørbeslag
    • ETIM-kodeEC010068
    • ETIM-navnShower wall accessories and parts
    • UNSPSC-navnWater and wastewater treatment supply and disposal
    • UNSPSC-kode4710
    • Uniclass 2015-kodePr_65_52_25_98
    • Uniclass 2015-beskrivelseWaste traps
    • OmniClass-nummer23-19 25 15 11
    • OmniClass-betegnelseTraps
    • CSI UniFormat II-kodeD2030
    • CSI UniFormat II-titelSanitary Waste