Wood Alu Frederiksberg Window Type 4
VELFAC

Wood Alu Frederiksberg Window Type 4

3.9 ud af 5 stjerner3.9(10 anmeldelser)
VELFAC Classic windows in wood / aluminum is a window system specifically designed for window replacements in older buildings. Or for new houses in the old style. The series contains Dannebrog windows mansion windows, farmhouse windows and Frederiksberg windows. It is all windows with many fine craftsmanship details and bars. In VELFAC Classic, we have fostered the original qualities of the windows, as they did 200 years ago. Therefore, we include among others the windows of various shapes of vertical and transoms, asymmetrical design cross post, kvartstafprofilering of jamb, mullion and folding, halvstafprofilering of muntins and conservation of the original curved kitfals and water nose.
Teknisk specifikation
  • Unik ref.class_fred_type4
  • ProduktfamilieVELFAC Classic
  • ProduktgruppeClassic windows
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2013-04-22
  • Udgavenummer3
Relateret
  • Materiale primærtTræ
  • Materiale sekundærtExtruded Aluminum
  • Designet iDanmark
  • Fremstillet iPolen
Klassifikation
  • BIMobject-kategoriVinduer - Single Hung Windows
  • IFC-klassifikationVindue
  • ETIM-kodeEC003536
  • ETIM-navnWindow (complete with frame)
  • UNSPSC-navnWindows
  • UNSPSC-kode301716
  • Uniclass 2015-kodePr_30_59_98
  • Uniclass 2015-beskrivelseWindow units
  • OmniClass-nummer23-17 13 13
  • OmniClass-betegnelseMetal Windows
  • CSI UniFormat II-kodeB2020
  • CSI UniFormat II-titelExterior Windows