Vi bruger cookies til at levere vores tjenester

Ved at bruge vores tjenester accepterer du vores brug af cookies

;

Pinewood Roof Window Extension Fixed - GIL

Unique ref.: roof-window-extension-GIL-GIU
Producent.: VELUX
Produkt familie: Premium Roof Windows
Produkt gruppe: Special function
Publiceringsdato: 2019-08-06
Versions nummer: 4
Type: Objekt (enkelt objekt)
Download (4)

GIL is an additional fixed element that can be installed directly below a centre pivot or top-hung roof window on roof pitches between 15-90°.  Cleaning of the outer glass pane is by opening the roof window above.

The GIL window allows even more daylight and offers a great view when standing or when seated.

The frame and sash are made of high-quality laminated pinewood coated with impregnation and layers of water-based acrylic clear lacquer of white paint.

Externally the window has maintenance-free cover parts.

External Frame Sizes:
MK34 – 780mm wide x 920mm high
PK34 – 942mm wide x 920mm high
SK34 – 1140mm wide x 920mm high
UK34 – 1340mm wide x 920mm high

Daylight Areas:
MK34 – Daylight area 0.44m²
PK34 – Daylight area 0.56m²
SK34 – Daylight area 0.70m²
UK34 – Daylight area 0.85m²

Finishes:
Internal - Laminated pinewood coated with impregnation.
White Paint (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003).
Clear Lacquer.

External – Maintenance-free cover parts.
Lacquered Aluminium (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
Untreated Copper.
Titanium Zinc.


Hoved materiale: Pine
Sekundær materiale: Glass
Designet i: Denmark
Prouceret i: Denmark

BIMobject kategori: Windows - Roof Windows
IFC klassifikation: Window
UNSPSC navn: Roofing accessories
UNSPSC kode: 301516
Uniclass 1.4 Kode: JL11
Uniclass 1.4 Beskrivelse: Rooflights/Roof windows
Uniclass 2.0 Kode: PR-59-72
Uniclass 2.0 Beskrivelse: Roof Window Units
Uniclass 2015 Kode: Ss_30_30_72_73
Uniclass 2015 Beskrivelse: Roof window systems
NBS Reference Kode: 59-72
NBS Reference Beskrivelse: Roof Window Units
CSI MasterFormat 2014 Code: 08 61 00
CSI MasterFormat 2014 Title: Roof Windows
OmniClass-nummer: 23-17 13 23
OmniClass-betegnelse: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
Dette produkt fås i:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Navn Værdi
Link to Product Specification http://www.productmasterspec.com/Profile/Velux_America_LLC/63196

Alle BIM-objekter er rigtige produkter fra rigtige producenter bekræftet og godkendt