Vertiv™ CoolPhase Condenser – OAC models
Vertiv™ CoolPhase Condenser – OAC models
    Vertiv

    Vertiv™ CoolPhase Condenser – OAC models

    Vertiv™ Coolphase Condenser delivers high performance, energy efficiency, and long-term reliability. Two families of Vertiv CoolPhase Condensers — OAC and OAV — are compatible with the Vertiv™ CoolPhase Perimeter, PAM models range, offering enhanced flexibility and integration.

    Specifikation
    • Vertiv™ CoolPhase Condensers deliver high performance, energy efficiency, and long-term reliability while ensuring seamless integration with Vertiv™ CoolPhase Perimeter PAM units. The range includes two families: OAC, featuring single-circuit condensers with Fin & Tube coils and EC fans, and OAV, dual-circuit heat rejection units available with Fin & Tube or microchannel V-shape coils and equipped with high-performance EC fans. OAV models come in two versions: a standard configuration and a pumped refrigerant system that enables free cooling through Vertiv’s patented EconoPhase technology. *Standard / Econophase

    Teknisk specifikation
    • Unik ref.vertiv-oac-coolphase-condenser
    • ProduktfamilieVertiv Heat Rejection
    • ProduktgruppeHear Rejection Condenser Units
    • TypeDigital Inventory (Products)
    • Udgivelsesdato2025-12-12
    • Udgavenummer1
    Relateret
    • Materiale primærtKulstofstål
    Klassifikation
    • BIMobject-kategoriHVAC - Heat Exchanger
    • IFC-klassifikationKondensator
    • ETIM-kodeEC011618
    • ETIM-navnCooling unit for heat recovery unit
    • Uniclass 2015-kodeSs_60_40_17_71
    • Uniclass 2015-beskrivelseRefrigerant cooling systems
    • CSI MasterFormat 2014-kode23 63 13
    • CSI MasterFormat 2014-titelAir-Cooled Refrigerant Condensers
    • OmniClass-nummer23-33 43 11
    • OmniClass-betegnelseAir Cooled Condenser Units