V2360W-12-1 Roughneck AI Fisheye Camera
Vicon

V2360W-12-1 Roughneck AI Fisheye Camera

Vicon’s Roughneck AI Fisheye Camera is a 360° IP dome camera that provides a high-resolution, hemispherical view that eliminates blind spots and improves long-term reliability. This NDAA/GSA/TAA compliant camera is a vandal-proof 360-degree dome camera that can be mounted on a ceiling or wall and is suitable for both outdoor and indoor applications.
Teknisk specifikation
  • Unik ref.vicon-v2360-panoramic
  • ProduktfamilieCameras
  • ProduktgruppeNetwork Panoramic Cameras
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-09-29
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Materiale sekundærtPolycarbonat
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriElektronik - Sikkerhed, kameraer og tilbehør
  • Uniclass 2015-kodePr_60_75_86
  • Uniclass 2015-beskrivelseSurveillance cameras, monitors and ancillaries
  • OmniClass-nummer23-29 11 00
  • OmniClass-betegnelseSecurity Detection and Monitoring
  • CSI UniFormat II-kodeD5030
  • CSI UniFormat II-titelCommunications & Security