3196 3000 Series PoE Intercom for the IPure System
3196 3000 Series PoE Intercom for the IPure System

    3196 3000 Series PoE Intercom for the IPure System

    4.0 ud af 5 stjerner4.0(5 anmeldelser)

    The 3000 series intercom for Videx IP system is a surface mount handset equipped with 5 programmable buttons plus call tone volume control (3 levels). Standard features (the features may vary according to the button’s programming) include “open door”, “intercommunicating call”, “service”, “privacy” and “door panel recall” that can be assigned to any button. The 3000 series surface mount intercom is designed primarily for low and high-rise private developments and individual houses where an attractive and low cost functional intercom is desirable.


    Specifikation
    • Main features

      • 10/100 Mbit Ethernet interface

      • 12Vdc power supply or PoE

      • 2 active low programmable inputs

      • Manual adjustments: call tone volume

      • Programmable direct buttons

      • Melody selection

      • Bootloader for ethernet upgrade

      • SIP compliant

    Teknisk specifikation
    • Unik ref.3196
    • TypeSamling (flere objekter)
    • Udgivelsesdato2024-03-11
    • Udgavenummer1
    • Højde (mm)218
    • Bredde (mm)85
    • Dybde (mm)55
    Relateret
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriElektronik - Kommunikation