Bath Spout - Wall Spout - Built-in Exposed part - Origin Series - VitrA
Bath Spout - Wall Spout - Built-in Exposed part - Origin Series - VitrA
Bath Spout - Wall Spout - Built-in Exposed part - Origin Series - VitrA
Bath Spout - Wall Spout - Built-in Exposed part - Origin Series - VitrA

    Bath Spout - Wall Spout - Built-in Exposed part - Origin Series - VitrA

    Bath Spout - Wall Spout - Built-in Exposed part - Origin Series - VitrA

    Product code: A42622

    Specifikation

    Teknisk specifikation
    • Unik ref.BathSpout-WallSpout-Built-inExposedpart-Vitra-OriginSeries-A42622
    • ProduktfamilieFaucets&Shower systems&Accessories
    • ProduktgruppeFaucet Complementary - Bath Spout
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-04-07
    • Udgavenummer1
    • Højde (mm)84
    • Bredde (mm)120
    • Dybde (mm)138
    Relateret
    • Materiale primærtMessing
    • Materiale sekundærtKrom
    • Designet iTyrkiet
    • Fremstillet iTyrkiet
    • Nettovægt (kg)0.72
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelset vandhaner og inventar
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC010862
    • ETIM-navnBath mixing tap
    • UNSPSC-navnPlumbing fixtures
    • UNSPSC-kode3018
    • Uniclass 2015-kodePr_40_20_87_09
    • Uniclass 2015-beskrivelseBath taps
    • CSI MasterFormat 2014-kode22 40 00
    • CSI MasterFormat 2014-titelPlumbing Fixtures
    • OmniClass-nummer23-31 11 19
    • OmniClass-betegnelseFaucet Mixing Valves
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Tilgængelighed i region

    Europa Asien Afrika Oceanien