Ved at bruge vores tjenester accepterer du vores brug af cookies her !

Godkende
;

WC - Wall Mounted WC - Equal Series - VitrA

Unique ref.: WC-WallMountedWC-Vitra_EqualSeries_7245B403-0090
Producent.: VitrA Bathrooms
Produkt familie: Sanitaryware & Complementary Products
Produkt gruppe: WC Pans
Bredde (mm): 395
Højde (mm): 310
Dybde (mm): 540
Publiceringsdato: 2020-01-09
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (3)

Equal Rim-ex wall-hung WC pan 54 cm, Rim-ex wall-hung WC pan, With bidet function

Product code: 7245B403-0090


Hoved materiale: Ceramics
Sekundær materiale: Vitreous china
Designet i: Turkey
Prouceret i: Turkey
Vægt netto (kg): 24.62

BIMobject kategori: Sanitet - WC
IFC klassifikation: Sanitary Terminal
UNSPSC navn: Toilets
UNSPSC kode: 30181505
Uniclass 1.4 Kode: L7216
Uniclass 1.4 Beskrivelse: Toilets
Uniclass 2.0 Kode: SS-35-65-90
Uniclass 2.0 Beskrivelse: Toilet Systems
Uniclass 2015 Kode: SL_35_80_89
Uniclass 2015 Beskrivelse: Toilets
NBS Reference Kode: 35-93-94
NBS Reference Beskrivelse: Wc Pans
CSI MasterFormat 2014 Code: 10 21 13
CSI MasterFormat 2014 Title: Toilet Compartments
OmniClass-nummer: 23-31 19 00
OmniClass-betegnelse: Toilets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
Dette produkt fås i:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Sanitary - Toilets

Navn Værdi
Colour White
Depth 540 mm
Height 310 mm
Material Ceramic
Mounting Wall Mounted
Width 395 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Colour White
Material Ceramic

BIMobject®