Naturalux VitrA Tile Collection
Naturalux VitrA Tile Collection
Naturalux VitrA Tile Collection
Naturalux VitrA Tile Collection
Naturalux VitrA Tile Collection
Naturalux VitrA Tile Collection
Naturalux VitrA Tile Collection
Naturalux VitrA Tile Collection
Naturalux VitrA Tile Collection

    Naturalux VitrA Tile Collection

    The Naturalux collection embodies a profound connection to nature, evoking tranquility, harmony, and authenticity. Each tile captures the raw beauty of natural stone, celebrating earth's textures, colors, and organic patterns. Aligned with the Terra Melange concept, Naturalux emphasizes the natural aspect of materials. Designed for diverse applications, it features multiple size options, including Infinite sizes and tiles suited for outdoor use. These expansive formats create continuous, unbroken visual landscapes, ideal for making a grand statement in residential and commercial settings. Naturalux offers a blend of purity and elegance.

    The collection includes four color options and two décor choices “Veincut” and “Crosscut” selected from Portland stone typologies.

    Specifikation
    • Body Type: Colorbody Porcelain

      Color: Light grey, Dark grey, Light greige, Dark greige

      Size: 120x280, 120x120, 60x120, 60x60, 60x60 20mm

      Surface: Matt

      Antislip: R10B, R11

      Thickness: 6mm, 9mm, 20mm

      For product codes use product url in Links section

      For technical data sheet use product url in Links section

    Teknisk specifikation
    • Unik ref.VitrA-Floor-Wall-Tile-Naturalux-Stone
    • ProduktfamilieTiles
    • ProduktgruppeFloor & Wall Tile
    • TypeByggematerialer
    • Udgivelsesdato2024-09-18
    • Udgavenummer1
    Relateret
    • Materiale primærtKeramik
    • Materiale sekundærtKeramik
    • Designet iTyrkiet
    • Fremstillet iTyrkiet
    Klassifikation
    • BIMobject-kategoriByggematerialer - Fliser
    • IFC-klassifikationTildækning
    • ETIM-kodeEC011340
    • ETIM-navnCeramic tile
    • Uniclass 2015-kodePr_35_93_96_19
    • Uniclass 2015-beskrivelseCeramic tiles
    • CSI MasterFormat 2014-kode09 30 13
    • CSI MasterFormat 2014-titelCeramic Tiling
    • OmniClass-nummer23-15 17 13 13 13
    • OmniClass-betegnelseCeramic Tile Flooring

    Tilgængelighed i region

    Europa Asien Nordamerika Afrika Sydamerika